Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KG-3-KST-O - Linear Bearings Units KG-3-KST-O ISO Series 3, Short Version, with Steel Linear Bearing of Open Design
Bill of material
64672005S
ARTNR
Product No.
mm
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: Extruded aluminium, Linear Bearing: with steel jacket, Linear bearing cage made from plastic
AUSF
Version
ISO series 3, open design, sealed on both sides
FW
Fw
mm
A
mm
C
mm
DA
Da
mm
H
H ±0.015
mm
H1
mm
H2
mm
J
mm
L
mm
L1
mm
E
mm
N
mm
TZD
Load Rating dyn. C
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
CTN
Customs tariff number
84832000
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D