Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-STL-SSUCP-RF - Ball Pillow Block Bearings SSUCP, Stainless Steel
Bill of material
62599125
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing: Stainless steel 1.4301 (X5CrNi18-10, AISI 304), Bearing insert: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), Lubication: Food grade grease FM 222
BZ
Designation
D
Bore
mm
H
h
mm
A
a
mm
E
e
mm
B
b
mm
S1
s1
mm
S2
s2
mm
G
g
mm
W
w
mm
LUC
Z uc
mm
NUC
n uc
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0q
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
kg
CTN
Customs tariff number
84832000
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D