Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-FLL-SSUFL - Ball flange bearing SSUFL, light series, with eccentric ring, stainless steel
Bill of material
62699715
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Housing: Stainless Steel 1.4301 (AISI 304), Bearing insert: Stainless steel 1.4125 (AISI 440C), Lubication: Food grade grease FM 222
BEZ
Designation
D
d
mm
A
a
mm
B
b
mm
E
e
mm
G
g
mm
L
l
mm
S
s
mm
LU
Lu
mm
NU
Nu
mm
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
kN
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating.
GEW
Weight
g
CTN
Customs tariff number
84832000
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D