Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
DIN808-WG-WEL-EG - Single Universal Joints WEL similar to DIN 808, Material steel, without or with keyway
Bill of material
63065000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
AUSF
Type
D1
d1 - H7
mm
D2
d2
mm
L1
l1
mm
L2
l2
mm
B
b - JS9
mm
T
t
mm
ZUL100
permissible max. Torques at speed 100 1/min.
Nm
ZUL200
permissible max. Torques at speed 200 1/min.
Nm
ZUL400
permissible max. Torques at speed 400 1/min.
Nm
ZUL800
permissible max. Torques at speed 800 1/min.
Nm
GEW
Weight
kg
CTN
Customs tariff number
84836020
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D