Nederlands
polski
中文
English
42101311
MÄDLER
Gearboxes and Geared motors
Worm Gear Units
Worm Gear Units Type ZM-1
Worm Gear Unit ZM-1 Version HL
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebe/schng_typ_zm-1/schng_zm-1_ausf-hl/schng_zm-1_ausf-hl.prj},{NB=42101311},{ARTNR=42101311},{GR=50},{N1=1500},{N2=18.00},{P1Z=0.200},{T2Z=61},{T2M=114},{ETA=0.57},{ME=50},{A=140},{B=105},{B1=100},{C=150},{C1=130},{D4=90},{D=16},{L=28},{D1=25},{L1=42},{D2=25},{D3=40},{E=80},{E1=100},{E2=70.0},{E3=50.0},{F1G=65},{F1K=110},{F2A=64},{G=100},{G1=94.5},{H1G=40},{H1K=50},{H=160},{I=3},{K1=10},{O=30},{O1=18},{S1=12},{T1=100},{GEW=12},{LFD=109},{SS=8},{LS=14},{NBB1=5},{NT1=3.0},{AS3=1.5},{LP1=25},{PHAN=5},{NBB2=8},{NT2=4.0},{AS56=2},{LP2=36},{PHAB=7},{NBBH=8},{NT3=3.3},{OELSCHR=30.20},{TYP=1},{CTN=84834025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-ZM/I-HL - Worm Gear Units ZM/I, Version A, Hollow shaft
Bill of material
42101311
ARTNR
Product No.
42101311
42101311
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: High quality cast iron, worm shaft steel hardened and ground, worm wheel made of special centrifugal bronze
HW
Note
Further performance data of drive speeds 1000 1/min, 500 1/min and 10 1/min can be found in our catalogue page or our webshop.
AUSF
Version
Version HL, Hollow Shaft
GR
Size
50
50
UE
i - Ratio
83.0 : 1
83.0 : 1
N1
n1 - input speed
1500
1500
1/min
N2
n2 approx. - output speed
18.00
18.00
1/min
P1Z
P1 perm. - permittable input power
0.200
0.200
kW
T2Z
T2 perm. - permittable output torque (permanent)
61
61
Nm
T2M
T2 max. - maximum output torque (peak).
114
114
Nm
ETA
η - operating efficiency
0.57
0.57
ME
50
50
A
140
140
mm
B
105
105
mm
B1
100
100
mm
D4
D4 - H7
90
90
mm
D
D - k6
16
16
mm
L
28
28
mm
D2
D2 - H7
25
25
mm
D3
40
40
mm
E
80
80
mm
E1
100
100
mm
F1K
f1
110
110
mm
F2A
f2
64
64
mm
G
100
100
mm
G1
94.5
94.5
mm
H1G
H1
40
40
mm
H
160
160
mm
I
3
mm
O1
18
18
mm
S
S* - Threaded bores on page 4 at extra charge
M8 x 14
M8 x 14
GEW
Weight
12
12
kg
CTN
Customs tariff number
84834025
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D