Nederlands
polski
中文
English
43006700
MÄDLER
Gearboxes and Geared motors
Standard Three-Phase Motor
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/drehstrom_normmotoren/d-nm_sm1_4pol_b5.prj},{NB=43006700},{ARTNR=43006700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Rippengehäuse: Alu-Druckguss, Lagerschilder: Druckguss, Radiallüfter: Kunststoff, Lüfterhaube: Stahlblech},{PDN=4-polig / ca. 1500 1/min.},{BG=80},{BF=B5},{IE=IE3},{LE=0.75},{DZ=1410},{J=0.0022},{LAN=79.6 / 80.6 / 79.1},{LF=0.76},{STR=1.79},{NM=5.1},{ADM=2.8},{AS=5.3},{MDM=3.0},{GEW=10.5},{CTN=85015220},{DD=19},{D=19 j6},{E=40},{F=274},{FK=11.5},{G=226},{M=165},{N=130},{P=200},{Q=3.5},{R=170},{S=12},{FB=4},{F1=323.4},{G1=133},{X=113},{W=96},{BK=6},{TK=21.5},{PGV=Pg11},{GWB=M6 x 1},{XTK1=2.8},{GB1=6},{GB2=1.00},{Z=1},{AL=23},{KB=105},{KL=105},{KK=18.6},{SW=22},{Y=30}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DNM-SM/I-B5-4/POLIG - Standard Three-Phase Motors SM/I, Model B5, 4-polig, approx. 1500 1/min.
Bill of material
43006700
ARTNR
Product No.
43006700
43006700
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Finned housing: die-cast aluminium, end shields: Die-cast, radial fan: Plastic, fan cover: Sheet steel.
PDN
Nummber of poles / approx. speed
4 Poles / approx. 1500 1/min.
BG
Size
80
80
BF
Model
B5
IE
Efficiency class
IE3
IE3
LE
Nominal Power
0.75
0.75
kW
DZ
Nominal Speed
1410
1410
1/min
J
0.0022
0.0022
kgm²
LAN
η at speed - 4/4n 3/4n 2/4n
79.6 / 80.6 / 79.1
79.6 / 80.6 / 79.1
%
LF
Power Factor
0.76
0.76
cos ϕ
STR
Current at 400V
1.79
1.79
A
NM
Nominal Torque Tn
5.1
5.1
Nm
ADM
Starting Torque
2.8
2.8
Ta / Tn
AS
Starting Current
5.3
5.3
ld / ln
MDM
max. Torque
3.0
3.0
Tmax / Tn
GEW
Weight
10.5
10.5
kg
CTN
Customs tariff number
85015220
85015220
D
19 j6
19 j6
mm
E
40
40
mm
F
274
274
mm
FK
f
11.5
11.5
mm
G
226
226
mm
M
165
165
mm
N
N - j6
130
130
mm
P
200
200
mm
Q
3.5
3.5
mm
R
170
170
mm
S
12
12
mm
FB
Flange bores* - Number of Flange boreholes
4
F1
323.4
323.4
mm
G1
133
133
mm
X
113
113
mm
W
96
96
mm
BK
b
6
6
mm
TK
t
21.5
21.5
mm
PGV
PG-Screw Connect.
Pg11
Pg11
GWB
Thread bore
M6 x 1
M6 x 1
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D