Nederlands
polski
中文
English
30083000
MÄDLER
Drive Element
Worm Gears and Worms
Worm Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/schneckenraeder_schneckenwellen/schneckenraeder/sr_m0-5-2_2gg_re_br.prj},{NB=30083000},{ARTNR=30083000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Bronze},{MAT=Bronze G-CuSn12},{HW=* Die Schneckenräder werden je nach Vormaterial mit oder ohne Maß C geliefert!},{AUSF=Schneckenrad mit hohlgefrästen Zähnen, zweigängig rechts},{M=1.00},{Z=75},{US=37,5 : 1},{D0=75.00},{DA=77.8},{ND=30},{NL=10},{B=6.5},{L=16.5},{C=4.5},{A=44.50},{BH7=6},{MD=10.50},{GEW=200},{CC=4.5},{CD=62.5},{ADF=60},{NL1=10},{NL2=0},{D=14.0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SR-BR-0.5-2-2GG-RH - Worm Gears Made from Bronze (G-CuSn12), with Hollow Teeth, Double-Thread, Right Hand
Bill of material
30083000
ARTNR
Product No.
30083000
30083000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Bronze
MAT
Material
Bronze G-CuSn12
HW
Note
*Depending on the blanks, worm gears are supplied with or without dimension C!
*Depending on the blanks, worm gears are supplied with or without dimension C!
AUSF
Version
Worm Gear with Hollow Teeth, Double-Thread, Right Hand
M
Module
1.00
1.00
Z
Number of teeth
75
75
US
Transmission
37,5 : 1
37,5 : 1
D0
d0
75.00
75.00
mm
DA
da
77.8
77.8
mm
ND
30
30
mm
NL
10
10
mm
B
b
6.5
6.5
mm
L
16.5
16.5
mm
C
C*
4.5
4.5
mm
A
a - Center distance
44.50
44.50
mm
BH7
B - H7
6
6
mm
MD
perm. MT** - Basis of calculations see page 289
10.50
10.50
Nm
GEW
Weight
200
200
g
CTN
Customs tariff number
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D