Nederlands
polski
中文
English
62422442
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/anlaufscheiben_st_bronze.prj},{NB=62422442},{ARTNR=62422442},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Stahlblech: mit Auflage aus Sinterbronze, Gleitschicht: PTFE, mit optimierenden Zusätzen, Rückseite/Kanten: Kupfer-Zinn-Schicht},{HW=* Empfehlung für den Durchmesser des Wellenzapfens für die radiale Lagerung.},{D1=24},{D2=42},{S=1.5},{D3=3.0},{D4=33},{GEW=10},{ZD=22},{D5=42},{T=1},{CTN=84833080}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ANLAUFSCHEIBEN-STBR - Thrust washers, self-lubricating, sheet steel with sintered bronze support
Bill of material
62422442
ARTNR
Product No.
62422442
62422442
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Steel sheet: with multi-porous bronze layer, Sliding surface: PTFE, with optimizing additives, Backside/Edges: with copper-tin plating
HW
Note
* Recommendation for the diameter of the shaft extension, in a radial plain bearing beside the thrust washer.
D1
d1 +0,25
24
24
mm
D2
d2 -0,25
42
42
mm
S
s -0,25
1.5
1.5
mm
D3
d3 +0,4
3.0
3.0
mm
D4
d4 ±0,125
33
33
mm
GEW
Weight
10
10
g
ZD
Trunnion-Ø*
22
22
mm
D5
d5 +0,12
42
42
mm
T
T ±0,2
1
1
mm
CTN
Customs tariff number
84833080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D