Nederlands
polski
中文
English
64699812
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearings ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlager_iso_1/lkl_kb-1_ds_rf.prj},{NB=64699812},{ARTNR=64699812},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff, mit Kugeln und Laufbahnplatten aus rostfreiem gehärtetem Stahl},{HW=Das Lager ist einbaufertig gefettet.},{AUSF=Reihe 1 ISO Norm 10285 in Premium-Qualität, geschlossen, mit Deckscheiben},{FW=12},{D=19},{C=28},{AK=5},{TZD=570},{TZS=469},{GEW=12.0},{CTN=84828000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LKL-KB-1-DS-RF - Linear Bearings KB-1 ISO Series 1, Premium, with Shields, Stainless
Bill of material
64699812
ARTNR
Product No.
64699812
64699812
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Plastic, with balls and raceway plates made from stainless hardened steel
HW
Note
The bearing ist lubricated ready-to-install.
The bearing ist lubricated ready-to-install.
AUSF
Version
Series 1 of ISO standard 10285 from premium brand in top quality, closed design
FW
F w
12
12
mm
D
19
19
mm
C
28
28
mm
AK
Number of rows of balls
5
5
mm
TZD
Load rating dyn. C - On stainless shafts X90
570
570
N
TZS
Load rating stat. C0 - On stainless shafts X90
469
469
N
GEW
Weight
12.0
12.0
g
CTN
Customs tariff number
84828000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D