Nederlands
polski
中文
English
62599715
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/k-stl_ssup.prj},{NB=62599715},{ARTNR=62599715},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4301 (X5CrNi18-10, Lagereinsatz: Edelstahl 1.4125 (X105CrMO17), Schmierung: Lebensmittelfett FM 222},{BEZ=SSUP 002},{D=15},{A=80},{B=16},{E=63},{G=7},{H=22},{S1=7.0},{W=43},{LU=18.5},{NU=4.5},{LTD=4.8},{LTS=2.3},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl.},{GEW=125},{CTN=84832000},{DG=42},{ADG=28.2},{D1=30.7},{D2=34.1},{AD2=9.0},{TA=2.7},{TYP=2},{PPATH=k_stl_up_ssup_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-STL-SSUP - Ball pillow block SSUP, light series, with eccentric ring, stainless steel
Bill of material
62599715
ARTNR
Product No.
62599715
62599715
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing: Stainless Steel 1.4301 (AISI 304), Bearing insert: Stainless steel 1.4125 (AISI 440C), Lubication: Food grade grease FM 222
BEZ
Designation
SSUP 002
SSUP 002
D
d
15
15
mm
A
a
80
80
mm
B
b
16
16
mm
E
e
63
63
mm
G
g
7
7
mm
H
h
22
22
mm
S1
s1
7.0
7.0
mm
W
w
43
43
mm
LU
Lu
18.5
18.5
mm
NU
Nu
4.5
4.5
mm
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
4.8
4.8
kN
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
2.3
2.3
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating.
GEW
Weight
125
125
g
CTN
Customs tariff number
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D