Nederlands
polski
中文
English
61100300
MÄDLER
Drive Element
Couplings
Slip Clutches
Multi-Plate Friction Clutches PD
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/rutschkupplungen/la-rk_pd/la_rk_pd.prj},{NB=61100300_12},{ARTNR=61100300},{DMT=62},{DMN=26},{AV=12},{D=82},{G=45},{H=58},{L=40},{L1=48},{O=30},{DZ=3000},{GEW=1.45},{GEW2=227},{AMAX=40},{BB=7.0},{BBD=71.00},{FR=45},{AQB=4},{DQB=8},{TQB=4.9},{AAQB=30.0},{ASB=4},{SBDD=6.6},{SBDS=11.0},{SBTS=4.3},{AVD1=76.2},{AVD2=72.2},{IVD1=55.8},{IVD2=50.8},{ABS1=13.5},{ABS2=10.2},{ABS3=2.0},{ABS4=30.5},{SCHR=4},{DLR=3.5},{CTN=84836080},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW1=Die Kupplungen sind mit Vorbohrungen -0,2/-0,3 mm am Lager. Fertigbohrungen und Passfedernuten gegen Mehrpreis.},{HW2=3) Ab Bohrung 38 mm nur mit flacher Passfedernut nach DIN 6885/3.},{AUSF=Lamellen-Rutschkupplung PD},{A=12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LM-RKPL-PD - Multi-Plate Friction Clutches PD
Bill of material
61100300
ARTNR
Product No.
61100300
61100300
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW1
Note 1
Couplings are available pre-drilled -0.2/-0.3 mm ex stock. Customized bores and feather-key grooves available at extra charge
HW2
Note 2
3) From Bore 38 mm only with flat feather key-grooves according to DIN 6885/3.
3) From Bore 38 mm only with flat feather key-grooves according to DIN 6885/3.
AUSF
Version
Multi-Plate Friction Clutch PD
DMT
Torque* Wet - Max. transmittable torque for dry or wet operation. The minimum adjustable torque is at about 50% of the maximum value.
62
62
Nm
DMN
Torque* Dry - Max. transmittable torque for dry or wet operation. The minimum adjustable torque is at about 50% of the maximum value.
26
26
Nm
AV
Bore A - Pre-bore
12
12
mm
MAXA
max. Bore A
40 3)
40 3)
mm
A
Bore A - adjustable
mm
값 입력 A
Bore A - adjustable
mm
cm
inch
ft
확인
B
4 x für M6
4 x für M6
mm
D
82
82
mm
G
G - H7
45
45
mm
H
58
58
mm
L
40
40
mm
L1
48
48
mm
O
30
30
mm
DZ
max. Speed
3000
3000
1/min.
GEW
Weight
1.45
1.45
kg
ARTNR1
Product No. Set Spare Plates
61101300
61101300
GEW2
Weight replacement slats
227
227
g
AMAX
max. Bore A
40
40
mm
CTN
Customs tariff number
84836080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D