Nederlands
polski
中文
English
63334000
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Spherical bearings DIN ISO 12240-1, Dimensional series K and E
Spherical Bearings DIN 12240-1 (DIN 648), Series K
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenklager_din12240-1_reihe_k_u_e/gl_din12240-1_mr-k/h_gl_reihe_g-d.prj},{NB=63334000},{ARTNR=63334000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gelenkkugel: Wälzlagerstahl 100Cr6, gehärtet, geschliffen, poliert, Lagerschale: Automatenstahl verzinkt, mit eingeklebtem PTFE-Gewebe},{HW=Wartungsfrei, ohne zusätzlichen Außenring},{AUSF=Standard},{D=40},{B=49},{C=35.00},{DH6=72},{D1=44.2},{KW=16},{TZD=286.0},{TZS=495.0},{DZ=100},{GEW=832},{TYP=0},{IRD=65.000},{CTN=84833038}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.1-K-G..D - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series K, Version G..D, maintenance-free
Bill of material
63334000
ARTNR
Product No.
63334000
63334000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
Stahl verzinkt
MAT
Material
Inner ring: Bearing steel 100Cr6, hardened, ground and polished, Bearing shell: free cutting steel, zinc-plated, with PTFE-lining
Inner ring: Bearing steel 100Cr6, hardened, ground and polished, Bearing shell: free cutting steel, zinc-plated, with PTFE-lining
HW
Note
Maintenance-free, without additional outer ring
AUSF
Version
Standard
Standard
D
d - H7
40
40
mm
B
B -0.1
49
49
mm
C
C -0.3
35.00
35.00
mm
DH6
D - h6
72
72
mm
D1
d1
44.2
44.2
mm
KW
α - Tilting angle
16
16
Grad
TZD
Load Rating dyn. C
286.0
286.0
kN
TZS
Load Rating stat. C0
495.0
495.0
kN
DZ
Speed n max.
100
100
1/min
GEW
Weight
832
832
g
CTN
Customs tariff number
84833038
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D