Nederlands
polski
中文
English
10500001
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/wl-rk_k1_2xp_diniso606.prj},{NB=0_10500001},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Einfach-Rollenkette mit schmalen Winkellaschen K1, Laschenabstand 2 x p},{EOB=0.000},{ZOLL=1/2 x 5/16\"},{PB1=12,7 x 7,75},{P=12.700},{B1=7.75},{H4=8.9},{D4=4.5},{F2=12.70},{G2=17.6},{B=9.5},{S=1.6},{GEW=0.81},{GEW1=0.81},{ARTNR1=10500002},{BB=23.2},{B2=11.30},{B3=11.43},{B4=17.0},{B7=3.9},{H3=10.92},{RD=8.51},{BD=4.45},{WF=0.8},{BDF=3.5},{TN=bo_rk_m_b_wl_08},{CTN=73151190},{PPATH=rk_m_s_wl_din8187-2_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-K2-WL-2XP - Roller Chains with Bent Attachments DIN ISO 606, Type K1, Attachment distance 2 x p
Bill of material
10500001
DINISONR
DIN ISO-No.
08 B-1
08 B-1
ARTNR
Product No.
10500001
10500001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Single-Strand Roller Chain with Slim Bent Attachments K1, Attachment distance 2 x p
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
One-Sided
Two-Sided
ZOLL
p x b1 min. - Pitch x Inner Width
1/2 x 5/16"
1/2 x 5/16"
Zoll
PB1
p x b1 min. - Pitch x Inner Width
12,7 x 7,75
12,7 x 7,75
mm
P
p - Pitch
12.700
12.700
mm
B1
b1 min. - Inner Width
7.75
7.75
mm
H4
h4
8.9
8.9
mm
D4
d4
4.5
4.5
mm
F2
f/2
12.70
12.70
mm
G2
G/2*
17.6
17.6
mm
B
B*
9.5
9.5
mm
S
s min.*
1.6
1.6
mm
GEW
Weight
0.81
0.81
kg/m
CTN
Customs tariff number
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D