Nederlands
polski
中文
English
66668010
MÄDLER
Drive Element
Parts for Operating
Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastbolzen/rastbolzen_417_orsp_f_a_u_b.prj},{NB=66668010},{ARTNR=66668010},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Zinkdruckguss, kunststoffbeschichtet, schwarz, strukturmatt, Bolzen: Edelstahl 1.4305, Druckfeder / Zugring: Edelstahl 1.4310},{AUSF=Form A: ohne Rastsperre, mit Zugring},{D1=10},{D2=0},{D3=30},{B1=39},{B2=35.0},{B3=14.5},{B4=6.5},{H1=14.5},{H2=6.0},{K1=27},{K2=6.0},{K3=15},{K4=13.5},{L1=10},{L2=0.0},{FA=4},{FE=25},{GEW=83},{PPATH=rb_417_o_rsp_sbl.prj},{CTN=73182900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RB-417-ORSP-A-B - Indexing Plungers 417, without Rest Position, Type A and B
Bill of material
66668010
ARTNR
Product No.
66668010
66668010
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: zink die cast, plastic coated, black, textured finish, Plunger pin: Stainless steel 1.4305, Spring / Lifting ring: Stainless steel 1.4310
Housing: zink die cast, plastic coated, black, textured finish, Plunger pin: Stainless steel 1.4305, Spring / Lifting ring: Stainless steel 1.4310
AUSF
Version
Type A: without rest position, with lifting ring
Type A: without rest position, with lifting ring
D1
d1
10
10
mm
D2
d2
0
0
mm
D3
d3
30
30
mm
B1
b1
39
39
mm
B2
b2
35.0
35.0
mm
B3
b3
14.5
14.5
mm
B4
b4
6.5
6.5
mm
H1
h1
14.5
14.5
mm
H2
h2
6.0
6.0
mm
K1
k1
27
27
mm
K2
k2
6.0
6.0
mm
K3
k4
15
15
mm
K4
k4
13.5
13.5
mm
L1
l1
10
10
mm
L2
l2
0.0
0.0
mm
FA
Spring Load* - Initial / Statistical average
4
4
N
FE
Spring Load* - End / statistical average
25
25
N
GEW
Weight
83
83
g
CTN
Customs tariff number
73182900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D