Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-ZREG-06B-1-C45-50HRC - Double-Sprockets ZREG for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 06 B-1, Pitch 3/8 x 7/32“
Bill of material
12188417
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
2 x ISO 06 B-1
AUSF
Version
ZREG
Z
Number of teeth
DA
da
mm
D
d
mm
B
mm
DG
dg
mm
L
23 mm
M
17.7 mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Сваляне на CAD модели
Previews
3D
Размер
2D