Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.1-K-S..D - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series K, Version S..D, maintenance-free
Bill of material
63314000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
HW
Note
Maintenance-free, with additional outer ring
AUSF
Version
D
d - H7
mm
B
B -0.1
mm
C
C ±0.05
mm
DA
DA - h6
mm
D1
d1
mm
KW
α - Tilting angle
Grad
TZD
Load Rating dyn. C
kN
TZS
Load Rating stat. C0
kN
DZ
Speed n max.
1/min
GEW
Weight
g
CTN
Customs tariff number
84833038
Сваляне на CAD модели
Previews
3D
Размер
2D