Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
DIN808-PRWG-WEN-EW - Single, Precision Universal Joints WEN with Needle-Roller Bearings, similar to DIN 808, Material steel, without or with keyway
Bill of material
63118000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Hubs: Steel 35SMnPb10, Bearing parts: Steel 18NiCrMo5Pb
AUSF
Type
D1
d1 - H7
mm
D2
d2
mm
L1
l1
mm
L2
l2
mm
B
b - JS9
mm
T
t
mm
ZUL250
permissible max. Torques at speed 250 1/min.
Nm
ZUL500
permissible max. Torques at speed 500 1/min.
Nm
ZUL1000
permissible max. Torques at speed 1000 1/min.
Nm
ZUL4000
permissible max. Torques at speed 4000 1/min.
Nm
GEW
Weight
kg
CTN
Customs tariff number
84836020
Сваляне на CAD модели
Previews
3D
Размер
2D