Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M2-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 2, Tooth Width 16 mm
Bill of material
29603500
ARTNR
Product No.
29603500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
2
Z
Number of teeth
35
B
b
16 mm
DA
da
74
mm
D
d
70
mm
NL
15
mm
ND
45
mm
BJS10
B - JS10
12
mm
MD
Permissible torque MD
7.80
Nm
GEW
Weight
114.0
g
CTN
Customs tariff number
84839089
Download CAD models
Previews