Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 14-KW-RF - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Stainless Steel 1.4301 (AISI 304)
Bill of material
64899453
ARTNR
Product No.
64899453
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel 1.4301 (AISI 304), Cold Drawn
PR
Profile Designation
KW 6x23x28
L
Length L
2000
mm
AN
Number of splines
6
D
D -0.07 / -0.27
28
mm
D1
d -0.03 / -0.08
23
mm
B
b - 0 / -0.08
6.0
mm
GEW
Weight
7.928
kg
CTN
Customs tariff number
84831095
Download CAD models
Previews