Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KUGELHÄHNE-DF - Ball Valves Made from Brass, Full Bore
Bill of material
86502248
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: nickel-plated brass, ball seat: PTFE, O-rings: Viton
A
A - Thread
Zoll
A1
A1 - Thread
Zoll
BD
Operating pressure
0 to 45 bar bar
C
mm
D
mm
E
Ø-E
mm
F
Ø-F
mm
G
mm
SW
SW - wrench size
mm
H
mm
H1
mm
GT
Operating temperature
-20°C to +150°C °C
GEW
Weight
g
CTN
Customs tariff number
84818081
Download CAD models
Previews
3D
Dimension
2D