Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GER-EINSCHR-VB-METRI/ZYL - Straight Adaptors with metrical and cylindrical thread
Bill of material
86011038
ARTNR
Product-No.
86011038
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Messing
MAT
Material
Nickel-plated brass, with O-ring
A
Ø-A
10
mm
B
B - Thread
G3/8A
mm
C
32.5
mm
G
9.0
mm
K
Ø-K
0
mm
K1
Ø-K1
22
mm
SW
SW - wrench size
19
mm
E
8.0
mm
GEW
Weight
40
g
CTN
Customs tariff number
74122000
Download CAD models
Previews
3D
Dimension
2D