Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-2/2 WEGEV-DN10-KBF-IG - 2/2 Solenoid Valves DN 10, Short Version, Nominal diameter 10 mm, Connection internal thread G1/4 to G1/2
Bill of material
85111411
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: Brass, PA66, Seat seal: NBR (Perbunan), Internal parts: 1.4104, 1.4303, PVDF
AUSF
Version
2/2 Solenoid Valves DN 10, Short Version
S
Voltage
AGA
Connection Thread
Zoll
BD
Operating pressure
0 to 10 bar / 24V, 0 - 20 bar / 230V bar
MG
for medium
Air , Water and Oil
FT
Fluid temperature
-10 °C to +90°C °C
UT
Ambient temperature
-10 °C to +50°C °C
SF
Switching function
Normally closed
DR
Flow direction
determined
L
mm
B
14 mm
H
mm
H1
mm
SW
mm
T
mm
KV
kv-Wert* Basis
m³/h
GEW
Weight
kg
CTN
Customs tariff number
84818079
Download CAD models
Previews
3D
Dimension
2D