Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STRUDAE-TR-RADIAL - Profile Dampers TR, Radial Damping, Material Co-Polyester Elastomer
Bill of material
69125000
ARTNR
Product No.
69125000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black plastic
MAT
Material
Co-Polyester Elastomer, Hardness 40° Shore D
AUSF
Version
Position extended
TYP
Type
50-35
mm
W3
W3 1) - Energy consumption per stroke under continuous load
5,5
W3MAX
W3 max. 2) - For single load, for emergency stop
8,3
Nm/Hub
MHUB
max. Stroke
35
mm
A
A - at extended position
49.0
mm
B
34
mm
C
C - at retracted position
68
mm
L1
5
mm
L2
44
mm
M
M5
mm
GEW
Weight
25
g
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D