Catalog navigation
CAD model selection
685508095V
HELP_VARIABLE
Company
MÄDLER
Description
MAE-HLBU-PHO-V - Heavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version, Material Elastomer Natural rubber and Metal parts steel zinc-plated
Bill of material
685508095V
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
HW
Note
Radial Load*, Axial Load* and Torsion* = ±20%
AUSF
Version
Vulcanized Version
DI
Inner-Ød
mm
DA
Outer-ØD
mm
LI
Length of internal bush I
mm
LA
Length of external bush L
mm
RBFR
Radial Load* - perm. stat. Radial Load Fr
N
RBCR
Radial Load* - radial Spring Rate Cr
N/mm
ABFA
Axial Load* - perm. stat. Axial Load Fa
N
ABCA
Axial Load* - axial Spring Rate Ca
N/mm
VDVW
Torsion* - perm. stat. Torsion Angle ϕ
Grad
VDD
Torsion* - perm. stat. Torque Md
Nm3/h
VDDF
Torsion* - perm. Spring Rate Cf
Nm/Grad
GEW
Weight
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D