Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MGP-MGI-IG-VZ - Rubber-Metal Buffers MGI with internal thread, Natural rubber / Steel zinc-plated
Bill of material
68541500
ARTNR
Product No.
68541500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, black, hardness 55° ±5° Shore A; Metal parts: steel, zinc-plated
D
15
mm
H
15
mm
G
M4
mm
L
l
4
mm
DB
Pressure Load / Spring Rate CD medium
62
N/mm
DB1
Pressure Load / Permiss. Load F perm.*
95
N
SB
Shearing Load / Spring Load CS medium
12
N/mm
SB1
Shearing Load / Permiss. Load F perm.*
35
N
GEW
Weight
5
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D