Catalog navigation
CAD model selection
67700241
HELP_VARIABLE
Company
MÄDLER
Description
MAE-M151-A-B-C - Hinges M151 from Plastic
Bill of material
67700241
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
AUSF
Version
L1
l1
mm
L2
l2
mm
D1
d1
mm
MA1
MA 1) - Tightening torque for thread d1
Nm
D2
d2
mm
MA2
MA 2) - Tightening torque for suitable screw in d2
Nm
D3
d3
mm
H1
h1
mm
H2
h2
mm
L3
l3
0 mm
L4
l4
mm
H3
h3
mm
M1
m1 ±0,25
mm
M2
m2 ±0,25
mm
T1
t1
mm
T2
t2
mm
FA
FA 3) - max. axial force
N
FR
FR 4) - max. radial force at opening angle 90 °
N
GEW
Weight
g
CTN
Customs tariff number
39263000
Download CAD models
Previews
3D
Dimension
2D