Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-M136-B-ST-RF - Sheet Metal Hinges M136, Type B, with Bores
Bill of material
67700191
ARTNR
Product No.
67700191
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type B: with bores for cylinder head screws / lens head screws
L1
l1
40
mm
L2
l2
40
mm
D1
d1
4
mm
D2
d2
4.2
mm
M
m
25
mm
FA
FA 1) - max. axial force
2000
N
FR
FR 2) - max. radial force at opening angle 90°
1000 N
GEW
Weight
33
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D