Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SSP-VERTIKAL-A - Quick Clamps (Vertical Clamp with Horizontal Base, without Clamping Bolts), Type A
Bill of material
67601500
ARTNR
Product No.
67601500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel-sheet parts: Case-hardened steel C10, zinc-plated, Bearing pins: case hardened steel, Handle: with plastic sleeve, red, oil resistant
HW
Note
Clamping bolt 676 000 10 and the protective cap 676 000 50 must be ordered separately.
AUSF
Version
Version A: forked clamping arm
GROSSE
Size
330
F
Holding force
2400
N
POS
Position
closed
open
A
a ~
43
mm
B1
b1
50
mm
B2
b2
65
mm
B3
b3
10.5
mm
D1
d1
M10
mm
D2
d2 ~
8.5
mm
H1
h1 ~
195
mm
H2
h2
43.0
mm
H3
h3
22
mm
H4
h4
37.0
mm
L1
l1 ~
129.0
mm
L2
l2 ~
66.0
mm
L3
l3 max.
86
mm
M1
m1
29.0
mm
M2
m2
32
mm
M3
m3
46
mm
M4
m4
45
mm
R
r ~
122.0
mm
S1
s1
3.5
mm
GEW
Weight
590
g
CTN
Customs tariff number
82057000
Download CAD models
Previews
3D
Dimension
2D