Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KSB-SS-RF - Socket Pins with Spring-Loaded Balls, Self Locking (Ball Lock PINS)
Bill of material
66680840
ARTNR
Product No.
66680840
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Pin part: stainless steel 1.4542 hardened,Handle: Plastic (PA6), Spring: Stainless steel
D1
d1
8
mm
L1
l1
40
mm
D2
d2
9.6
mm
D3
d3
39.2
mm
D4
d4
19.3
mm
L2
l2
8.2
mm
L3
l3
33.3
mm
L4
l4
13.4
mm
AB
Location Hole - H11
8
mm
SF
Shearing Resistance* - Rupture limit
63
kN
GEW
Weight
47
g
CTN
Customs tariff number
84669360
Download CAD models
Previews
3D
Dimension
2D