Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-717-ORSP-A-AK-RF - Indexing Plungers 717, without Rest Position, Stainless
Bill of material
66671851
ARTNR
Product No.
66671851
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Body: Stainless steel 1.4305 (AISI 303), Plunger pin: Stainless steel 1.4305 (AISI 303), Spring: Stainless steel 1.4310, Knob: plastic (Polyamide PA) black, matt finish
AUSF
Version
Type BK: without rest position, with knob, with counter nut
D1
d1
8
mm
L1MIN
l1 min.
8.0
mm
D2
d2
M16 x 1.5
mm
D3
d3
25
mm
E
e
19.6
mm
L2MAX
l2 max.
55.5
mm
L3
l3
24
mm
L4
l4
9.0
mm
L5
l5
20.5
mm
SW
sw - hexagon
17
mm
TA
TA** - Fastening torque during assembly
80
Nm
FDA
Spring Load* - Initial / Statistical average
6
N
FDE
Spring Load* - End / Statistical average
22
N
GEW
Weight
70.0
g
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D