Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-717-ORSP-A-AK-STVZ - Indexing Plungers 717, without Rest Position, Steel zinc-plated
Bill of material
66671749
ARTNR
Product No.
66671749
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Body: Steel zinc-plated, blue passivated, Plunger pin: Stainless steel 1.4305 (AISI 303), Spring: Stainless steel 1.4310, Knob: plastic (Polyamide PA) black, matt finish
AUSF
Version
Type BK: without rest position, with knob, with counter nut
D1
d1
8
mm
L1MIN
l1 min.
8.0
mm
D2
d2
M12
mm
D3
d3
21
mm
E
e
13.8
mm
L2MAX
l2 max.
51.0
mm
L3
l3
24
mm
L4
l4
9.0
mm
L5
l5
20.5
mm
SW
sw - hexagon
12
mm
TA
TA** - Fastening torque during assembly
20
Nm
FDA
Spring Load* - Initial / Statistical average
6
N
FDE
Spring Load* - End / Statistical average
22
N
GEW
Weight
40.0
g
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D