Catalog navigation
CAD model selection
66661900
HELP_VARIABLE
Company
MÄDLER
Description
MAE-425-ST-RF - Cabinet “U” Handles 425, Material Steel or Stainless Steel
Bill of material
66661900
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
AUSF
Version
L
Length l
mm
D
d
10 mm
H
h
42 mm
R
r
12 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D