Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-725-KST-PP-PAHT - Cabinet “U” Handles 725, Material Polypropylene or Polyamide
Bill of material
66660105
ARTNR
Product No.
66660105
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Grip: Thermoplast Polypropylene, glass-fibre reinforced, black, matt; Threaded bush: zinc die-cast, galvanically treated
AUSF
Version
PP
L
Length l
132 ±0,5
mm
A
a
16
mm
B
b
26
mm
D
d
M8
mm
H
h
54
mm
T
t
13
mm
TB
Temperature resistant
up to +100 °C
GEW
Weight
83
g
CTN
Customs tariff number
39263000
Download CAD models
Previews
3D
Dimension
2D