Catalog navigation
CAD model selection
66650508
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RG-333-SCHRAEG-AL - Tubular Handles 333, with Inclined Feet, Material Aluminium
Bill of material
66650508
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
AUSF
Version
L1
l1 +0.5
mm
D1
d1
28 mm
D2
d2
M8 mm
B1
b1
50 mm
B2
b2
66 mm
B3
v
25 mm
H1
h1
50 mm
H2
h2
66 mm
L2
l2
mm
L3
l3
mm
T
t min.
15 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D