Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-VKH-300-G-AG - Adjustable Clamping Levers 300, Version G with external Thread, disengaged by pulling
Bill of material
66578032
ARTNR
Product No.
66578032
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Handle: zinc die-cast, plastic coated, black, Threaded stud / Locking Screw: Steel 5.8, black oxide finish
AUSF
Version
G: with External Thread
L1
l1
78
mm
L2
l2
32
mm
D1
d1
M10
mm
D3
d3
16.0
mm
D4
d4
21.0
mm
H1
h1
36.0
mm
H2
h2
8.0
mm
H3
h3
55
mm
H4
h4
4.0
mm
GEW
Weight
142
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D