Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN319-E-PF - Ball Knobs DIN 319 PF Version E, Plastic, with Internal Thread
Bill of material
66411600
ARTNR
Product No.
66411600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Plastic Duroplast PF31 (phenolic resin), impact resistant, black, high-gloss finish
HW
Note
-
AUSF
Version
E: with threaded bush made from brass
D1
d1
16
mm
D3
d3
M4
mm
D6
d6
8
mm
H
h
15.0
mm
T3
t3
6.0
mm
GEW
Weight
3.4
g
CTN
Customs tariff number
39269097
Download CAD models
Previews
3D
Dimension
2D