Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN98-AL-D1-E - Revolving Handles DIN 98 AL, Aluminium
Bill of material
66333200
ARTNR
Product No.
66333200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Grip body: Aluminium polished, Spindle: Steel, zinc-plated
AUSF
Version
Version E - with threaded spindle and Allen screw
D1
d1
32
mm
D3
d3
M12
mm
D4
d4 - h13
20
mm
D5
d5
26
mm
L1
l1
95
mm
L2
l2
21
mm
L3
l3
10.5
mm
L4
l4
8.0
mm
SW
s
6
mm
GEW
Weight
150
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D