Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN787-SCHR-T-NUTEN-SW - T-Slot Bolts DIN 787 for T-Slots DIN 650
Bill of material
65500900
ARTNR
Product No.
65500900
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Tempered steel, forged, black, tensile strength 10.9
HW
Note
-
D
d
M10
mm
TN
for T-Slot
10
mm
L
l
100
mm
A
a
9.6
mm
B
b
60
mm
E
e
15
mm
K
k
6
mm
GEW
Weight
67
g
CTN
Customs tariff number
73181595
Download CAD models
Previews
3D
Dimension
2D