Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KDS-RF-A-N - Ball-Endced Thrust Screws Form A-N, Stainless
Bill of material
65490406
ARTNR
Product No.
65490406
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Screw: Stainless steel 1.4305 (AISI 303), Ball: Stainless steel, hardened
HW
Note
Max. Load Capacity kN, only with static load, only type A and type B.
AUSF
Version
Type A-N: with full ball
D1
d1
M4
mm
NL
Nominal length
6
mm
D3
d3
1.8
mm
L1
l1
6.0
mm
L2
l2
5.6
mm
KD
Ball-Ø
2.5
mm
SW
2.0
mm
KN
* Max. Load Capacity
3.5
kN
GEW
Weight
0.40
g
CTN
Customs tariff number
73181535
Download CAD models
Previews
3D
Dimension
2D