Catalog navigation
CAD model selection
65437430
HELP_VARIABLE
Company
Mädler
Description
MAE-KURO-374 - Ball Transfer Units 374, Solid Steel Housing, plain fit, with Tolerance Ring, Spring Loaded, Size 12,7 to 30, Material steel burnished
Bill of material
65437430
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* Bore size. Recommended bore tolerance: H9.
MATK
Material Short description
Stahl brüniert
MAT
Material
Housing: Steel, black oxide finish, Ball cup: Steel, case hardened, Balls: Steel 100Cr6, hardened
AUSF
Version
374
DW
dw - Size
mm
C
Load Rating
N
FSMAX
Fs max
N
D
mm
DTR
D TR* - Bore size. Recommended bore tolerance: H9
mm
H
mm
H2
mm
HTR
hTR
mm
S
s
1.5 mm
GEW
Weight
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D