Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KURO-330-340-350 - Ball Transfer Units 330 / 340 / 350, Steel-Sheet Housin
Bill of material
65435015
ARTNR
Product No.
65435015
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing and other parts: Stainless steel, Material No. 1.4301,Ball cup: Stainless steel, Material, No. 1.4301, hardened, Ball: Stainless steel, hardened, Material No. 1.3541
AUSF
Screw
350
DW
dw - Size
15
mm
TZ
Load Rating
370
N
D
24 ±0.065
mm
D1
31.0
mm
H
21.5
mm
H1
h1
9.5 ±0.2
mm
H2
h2
6.1
mm
H3
h3
2.5
mm
GEW
Weight
0.038
kg
ARTNR1
Product No. Tolerance Ring - see page 439
65439015
EB
Seating Bore
25.70 +0.2
mm
CTN
Customs tariff number
84313900
Download CAD models
Previews
3D
Dimension
2D