Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KURO-330-340-350 - Ball Transfer Units 330 / 340 / 350, Steel-Sheet Housin
Bill of material
65435008
ARTNR
Product No.
65435008
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing and other parts: Stainless steel, Material No. 1.4301,Ball cup: Stainless steel, Material, No. 1.4301, hardened, Ball: Stainless steel, hardened, Material No. 1.3541
AUSF
Screw
350
DW
dw - Size
8
mm
TZ
Load Rating
100
N
D
12.6 ±0.055
mm
D1
17.0
mm
H
11.2
mm
H1
h1
4.8 ±0.015
mm
H2
h2
3.2
mm
H3
h3
1.9
mm
GEW
Weight
0.007
kg
ARTNR1
Product No. Tolerance Ring - see page 439
65439008
EB
Seating Bore
13.87 +0.15
mm
CTN
Customs tariff number
84313900
Download CAD models
Previews
3D
Dimension
2D