Catalog navigation
CAD model selection
65430508
HELP_VARIABLE
Company
Mädler
Description
MAE-KURO-MINI-305 - Mini Ball Transfer Units 305 with Plain Bearing
Bill of material
65430508
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW1
Note 1
Recommended mounting hole H7. With plain bearing.
HW2
Note 2
* Up to 20°C. At higher temperatures, the load rating decreases linearly. At 90°C, it is reduced to 60%.
MATK
Material Short description
Edelstahl
MAT
Material
Housing: Stainless steel, Ball cup: Plastic, Balls: Stainless steel, hardened
AUSF
Version
305
DW
dw - Size
mm
T05
Load Rating* - at 0,5 m/s
N
T15
Load Rating* - at 1,5 m/s
N
D
mm
D1
mm
H
mm
H1
h1
mm
H2
h2
mm
HR
hR
4.2 mm
GEW
Weight
g
CTN
Customs tariff number
84313900
Download CAD models
Previews
3D
Dimension
2D