Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN 6332-IS-STBR - Grub Screws with Thrust Point, DIN 6332, with internal hexagon, steel black oxide finish
Bill of material
65401501
ARTNR
Product No.
65401501
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel quality 5.8, turned, thrust point hardened, black oxide finish
AUSF
Version
IS - With internal hexagon
D1
d1
M10
mm
L1
l1
80
mm
D2
d2 - h11
8.0
mm
D3
d3
7.2
mm
L2
l2
9.0
mm
L3
l3
4.5
mm
SW
sw
5
mm
GEW
Weight
37.5
g
CTN
Customs tariff number
73181542
Download CAD models
Previews
3D
Dimension
2D