Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Material steel, steel zinc-plated and stainless steelq
Bill of material
65399548
ARTNR
Product No.
65399548
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
AUSF
Version
Lockwashers DIN 5406 for securing locknuts DIN 981.
TYP
Type
MB 6
PD
matching Nut typ
KM 6
D1
d1
30
mm
D2
d2
49
mm
D3
d3
38.0
mm
E
e
5
mm
F
f
27.5
mm
B1
b1
5
mm
S
s
1.25
mm
GEW
Weight
8
g
CTN
Customs tariff number
73182100
Download CAD models
Previews
3D
Dimension
2D