Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NUTMUTTER-KMK-R - Locknuts KMK-R with Integral Locking Device, Stainless steel
Bill of material
65398568
ARTNR
Product No.
65398568
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Nut body: Stainless steel 1.4301 (V2A)
AUSF
Version
KMK-R
TYP
Type
KMK 11
D1
d1
M55 x 2
mm
D2
d2
75
mm
D3
d3
69
mm
B
15
mm
BB
b
7
mm
T
t
3.0
mm
S
M8
mm
TT
T
12
mm
TAS
T AS 1) - Fastening Torque of Locking Screw
8
Nm
X
x
0.025
mm
FA
FA - permissible Axial Load
91.5
kN
GEW
Weight
190
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D