Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-WELLENMU-KMTA - Shaft nuts KMTA with locking pins, steel, with grub screws
Bill of material
65358105
ARTNR
Product No.
65358105
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Body of the nut: Steel, min. strength 350 N/mm²
TYP
Type
KMTA 5
D1
d1
M25 x 1,5
mm
D2
d2
42
mm
D3
d3
35
mm
D4
d4
26
mm
B
20
mm
LK
32.5
mm
L
11
mm
N1
N1 1) - Axial bores for face spanner
4.3
mm
N2
N2 2) - Radial bores for hook wrench DIN 1810 form B with pins
4
mm
S
M6
mm
TAS
T AS 3) - Fastening torque of locking screw
6.7
Nm
FA
FA - permissible Axial Load
130
kN
GEW
Weight
130
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D