Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NUTMUTTER-KMK - Locknuts KMK with Integral Locking Device, Steel
Bill of material
65355300
ARTNR
Product No.
65355300
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Nut body: Steel bright, strength min. 350 N/mm²
AUSF
Version
KMK
TYP
Type
KMK 7
D1
d1
M35 x 1,5
mm
D2
d2
52
mm
D3
d3
48
mm
B
9
mm
BB
b
5
mm
T
t
2.0
mm
S
M5
mm
TT
T
10
mm
TAS
T AS 1) - Fastening Torque of Locking Screw
4
Nm
X
x
0.02
mm
FA
FA - permissible Axial Load
50.0
kN
GEW
Weight
70
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D