Catalog navigation
CAD model selection
64970715
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHIENE-DFG-115 - Track, Linear Motion Guides DFG 115, Friction Guides
Bill of material
64970715
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Track: Aluminium, hard anodised,
AUSF
Version
L
mm
L1
l1
mm
L2
l2
mm
A
Bore distance track
60 mm
B1
Width track profile top
22 mm
B2
Width track profile bottom
12 mm
H1
Rail height
14 mm
H2
Heel Track height
5 mm
DHH13
Through hole
4.3 mm
D1H13
Countersink-Ø
8 mm
T
Depth Countersink-Ø
5 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D