Catalog navigation
CAD model selection
64970703
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LW-DFG-115 - Carriage, Linear Motion Guides DFG 115, Friction Guides
Bill of material
64970703
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Carriage: Aluminium, hard anodised, Plainbearings: advanced technical polymer plastic
AUSF
Version
GEW
Weight
g
L
Length of carriage
70 mm
B
Carriage width
47 mm
H
Carriage height
21.5 mm
A1
Bore distance carriage
38 mm
A2
Bore distance carriage
30 mm
G
Thread carriage
M5 mm
GL
Thread length
17.5 mm
D1H13
Countersink-Ø
8 mm
B1
Width track profile top
22 mm
B2
Width track profile bottom
12 mm
H1
Rail height
14 mm
H2
Heel Track height
5 mm
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D